IESNA:LM-63-2002
[TEST]P951078
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-830-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19507
TILT=NONE
130 -1 1 37 41 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
2701.1 3051.8 3401.2 3696.9 3922.6 4059.7 4160.5 4265.3 4364.8 4479
4618.7 4769.2 4956 5160.3 5415.6 5779.8 6282.4 6962.4 7860.1 9009
10496.6 12279.9 13932.8 14892.3 14709.5 13301.2 10691.5 7756.6 4977.5 3538.3
2441.7 1530.6 852 185.4 0 0 0
2701.1 2999.4 3316.6 3574.6 3766.8 3893.1 3980.4 4075.8 4176.6 4280.1
4410.4 4566.3 4747.7 4949.3 5191.2 5508.4 5934.3 6497.4 7217.7 8218.9
9523.7 10776.2 11390.3 11179.3 10438.9 9197.2 7240.5 4899.6 2646 1562.9
861.4 385.7 149.2 18.8 0 0 0
2701.1 2968.5 3214.4 3394.5 3530.2 3612.2 3670 3745.3 3811.1 3874.3
3963 4081.2 4221 4355.3 4499.1 4675.2 4882.1 5130.7 5435.8 5740.8
5833.6 5527.2 4751.8 3842 2828.8 1963.3 1386.8 1001.2 702.8 505.3
341.3 204.3 114.2 51.1 9.4 0 0
2701.1 2891.9 3074.7 3209.1 3287 3327.3 3355.5 3367.6 3359.6 3328.7
3283 3258.8 3231.9 3167.4 3026.3 2824.7 2615.1 2414.9 2242.8 2125.9
2066.8 2013.1 1939.1 1814.2 1718.8 1644.8 1416.4 1147.6 757.9 530.8
379 263.4 174.7 75.3 10.8 0 0
2701.1 2815.3 2947 3046.5 3100.2 3113.7 3082.7 2999.4 2865 2690.3
2502.2 2350.4 2250.9 2190.4 2142.1 2070.8 1968.7 1870.6 1794 1753.7
1753.7 1764.4 1767.1 1756.4 1677.1 1502.4 1317 1193.3 1005.2 807.6
585.9 384.3 209.6 82 5.4 0 0
2701.1 2753.5 2816.7 2889.2 2941.6 2936.3 2865 2726.6 2558.6 2401.4
2271.1 2178.3 2124.6 2084.3 2037.2 1964.7 1862.5 1738.9 1618 1522.6
1471.5 1478.2 1519.9 1548.1 1537.3 1490.3 1388.2 1222.9 1038.8 865.4
702.8 552.3 401.8 233.8 100.8 0 0
2701.1 2670.2 2690.3 2741.4 2797.9 2824.7 2783.1 2691.7 2589.6 2498.2
2405.5 2300.6 2191.8 2085.6 1982.1 1873.3 1753.7 1627.4 1507.8 1409.7
1322.3 1248.4 1185.3 1144.9 1132.8 1128.8 1107.3 1058.9 975.6 858.7
662.5 454.2 251.3 133 48.4 0 0
2701.1 2615.1 2565.4 2576.1 2658.1 2762.9 2844.9 2851.6 2793.8 2702.4
2596.3 2470 2323.5 2168.9 2022.5 1882.7 1749.7 1620.7 1505.1 1415.1
1349.2 1306.2 1271.3 1228.3 1162.4 1058.9 951.4 873.5 803.6 725.7
623.5 482.4 310.4 180.1 59.1 0 0
2701.1 2549.2 2433.7 2416.2 2496.8 2699.8 2917.5 3019.6 2988.7 2873.1
2734.7 2593.6 2444.4 2279.1 2113.8 1952.6 1800.7 1661 1538.7 1444.6
1373.4 1323.7 1303.5 1290.1 1260.5 1196 1118.1 1029.4 939.3 834.5
706.9 551 405.8 255.3 83.3 0 0
2701.1 2486.1 2312.7 2226.7 2268.4 2472.6 2772.3 3012.9 3070.6 2969.9
2801.9 2640.6 2491.5 2335.6 2181 2026.5 1873.3 1724.1 1593.8 1494.3
1411 1355.9 1315.6 1298.1 1272.6 1225.6 1158.4 1083.1 1001.2 909.8
783.5 622.2 456.9 251.3 77.9 2.7 0
2701.1 2429.6 2238.8 2125.9 2142.1 2324.8 2601.7 2843.5 2979.3 2941.6
2800.5 2640.6 2491.5 2343.6 2198.5 2053.4 1902.9 1755 1626 1517.2
1424.5 1361.3 1314.3 1286 1256.5 1202.7 1123.4 1037.4 951.4 850.6
725.7 561.7 408.5 217.7 59.1 0 0
2701.1 2418.9 2191.8 2034.6 2005 2125.9 2342.3 2589.6 2753.5 2769.6
2682.3 2546.6 2412.2 2287.2 2163.6 2030.5 1890.8 1749.7 1619.3 1507.8
1412.4 1343.8 1284.7 1230.9 1166.4 1071 938 783.5 638.3 518.7
400.5 267.4 162.6 82 6.7 0 0
2701.1 2353 2073.5 1853.1 1744.3 1749.7 1818.2 1910.9 1984.8 2023.8
2023.8 1975.4 1913.6 1847.8 1775.2 1698.6 1623.3 1541.4 1443.3 1342.5
1245.7 1135.5 1021.3 921.9 821.1 685.4 551 452.9 374.9 298.3
219 135.7 63.2 17.5 0 0 0
2701.1 2304.7 1983.5 1716.1 1550.8 1479.6 1456.7 1454 1446 1433.9
1408.3 1360 1302.2 1233.6 1153 1087.2 1022.7 972.9 940.7 927.2
909.8 872.1 811.7 735.1 643.7 548.3 459.6 381.6 307.7 240.5
172 96.8 41.7 6.7 0 0 0
2701.1 2280.5 1923 1631.4 1439.2 1343.8 1294.1 1251.1 1202.7 1149
1100.6 1061.6 1017.3 981 938 895 849.3 790.2 724.3 669.2
612.8 561.7 517.4 482.4 443.5 395.1 341.3 287.6 229.8 176
119.6 75.3 36.3 1.3 0 0 0
2701.1 2260.3 1886.7 1587.1 1385.5 1278 1212.1 1149 1088.5 1028
970.2 920.5 873.5 826.5 783.5 741.8 697.4 651.8 608.8 563.1
520.1 482.4 448.8 412.6 369.6 331.9 288.9 240.5 185.4 137.1
99.4 59.1 20.2 0 0 0 0
2701.1 2279.1 1898.8 1593.8 1376.1 1249.8 1165.1 1100.6 1045.5 991.7
938 886.9 834.5 787.5 744.5 701.5 657.1 608.8 560.4 510.7
467.7 431.4 400.5 373.6 346.7 317.1 276.8 232.5 193.5 159.9
123.6 84.7 30.9 0 0 0 0
2701.1 2289.9 1912.3 1603.2 1370.7 1217.5 1127.5 1069.7 1018.6 964.9
913.8 862.7 817 774 733.7 690.7 647.7 599.3 551 502.6
459.6 428.7 403.1 381.6 356.1 321.2 274.1 235.2 205.6 174.7
137.1 91.4 36.3 10.8 0 0 0
2701.1 2289.9 1927.1 1615.3 1366.7 1192 1096.6 1041.5 990.4 939.3
882.9 834.5 792.9 747.2 702.8 658.5 612.8 567.1 521.4 478.4
443.5 420.6 399.1 376.3 341.3 293 233.8 205.6 176 143.8
104.8 55.1 22.8 5.4 0 0 0
2701.1 2335.6 1984.8 1671.7 1400.3 1197.4 1089.8 1032.1 981 938
888.3 841.2 795.5 751.2 705.5 661.2 615.5 571.1 529.5 491.8
460.9 436.7 412.6 383 340 271.5 204.3 176 147.8 116.9
83.3 48.4 25.5 10.8 2.7 0 0
2701.1 2362.5 2023.8 1710.7 1429.8 1216.2 1096.6 1033.4 983.7 938
891 845.3 800.9 756.6 713.6 670.6 626.2 583.2 542.9 506.6
475.7 450.2 423.3 389.7 342.7 271.5 201.6 173.4 143.8 114.2
79.3 47 26.9 13.4 6.7 0 0
2701.1 2373.2 2049.3 1744.3 1456.7 1249.8 1101.9 1040.1 985 946.1
901.7 857.4 814.4 771.4 729.7 689.4 646.4 603.4 563.1 522.7
490.5 463.6 435.4 404.5 346.7 275.5 213.7 186.8 155.9 125
88.7 53.8 32.3 20.2 12.1 5.4 0
2701.1 2448.5 2166.3 1874.6 1585.7 1331.7 1153 1053.6 999.8 956.8
917.8 877.5 837.2 796.9 755.2 713.6 671.9 628.9 589.9 552.3
518.7 487.8 456.9 422 379 323.9 255.3 217.7 185.4 153.2
116.9 73.9 45.7 29.6 21.5 10.8 0
2701.1 2504.9 2272.4 2013.1 1736.2 1472.8 1252.4 1087.2 1005.2 956.8
917.8 878.9 839.9 799.6 759.3 716.3 670.6 628.9 588.6 551
520.1 487.8 454.2 416.6 374.9 329.2 276.8 232.5 200.2 168
134.4 96.8 49.7 29.6 18.8 9.4 0
2701.1 2558.6 2396 2190.4 1960.6 1708 1460.7 1222.9 1042.8 966.2
920.5 878.9 839.9 799.6 756.6 714.9 670.6 626.2 583.2 537.5
494.5 454.2 416.6 381.6 352.1 317.1 274.1 228.5 185.4 151.9
122.3 91.4 51.1 22.8 12.1 4 0
2701.1 2644.7 2566.7 2447.1 2253.6 2031.9 1810.1 1584.4 1291.4 1056.2
944.7 892.3 849.3 807.6 767.3 725.7 682.7 639.7 595.3 548.3
503.9 459.6 419.3 381.6 345.4 307.7 267.4 228.5 185.4 141.1
108.9 76.6 48.4 25.5 12.1 5.4 0
2701.1 2733.3 2749.5 2733.3 2640.6 2495.5 2323.5 2132.7 1888.1 1572.3
1245.7 1003.8 888.3 835.9 796.9 759.3 718.9 684 650.4 610.1
569.8 520.1 470.3 424.6 388.4 353.4 388.4 407.2 307.7 245.9
162.6 119.6 68.5 33.6 16.1 8.1 0
2701.1 2820.7 2937.6 3033 3070.6 3041.1 2945.7 2820.7 2703.8 2564
2350.4 2060.1 1720.1 1373.4 1092.5 943.4 900.4 868.1 811.7 760.6
721.6 686.7 637 600.7 632.9 657.1 553.7 420.6 255.3 190.8
142.4 103.5 69.9 40.3 20.2 6.7 0
2701.1 2909.4 3128.4 3332.7 3484.5 3571.9 3577.3 3527.5 3480.5 3465.7
3456.3 3416 3336.7 3237.3 3111 2964.5 2780.4 2604.3 2542.5 2773.7
3274.9 3752 3823.2 3313.9 2338.3 1385.5 818.4 514.7 356.1 260.7
197.5 142.4 96.8 55.1 21.5 5.4 0
2701.1 2995.4 3303.1 3608.2 3863.5 4027.5 4105.4 4132.3 4159.1 4206.2
4278.8 4372.8 4485.7 4589.2 4692.6 4770.6 4894.2 5116 5529.9 6207.1
7086 8038.8 8968.7 9683.6 9766.9 9096.4 7809 6101 4259.9 2662.1
1546.7 920.5 524.1 197.5 60.5 2.7 0
2701.1 3026.3 3382.4 3735.8 4028.8 4222.3 4319.1 4360.7 4399.7 4453.4
4527.4 4616.1 4731.6 4848.5 4974.9 5146.9 5394.1 5754.3 6286.4 7024.2
8003.8 9296.6 11059.7 13247.5 14658.5 14317.1 13270.3 11829.7 10274.9 8799.4
7290.3 5625.3 3850.1 2263 917.8 231.1 0
2701.1 3049.1 3436.2 3839.3 4159.1 4368.8 4472.3 4503.2 4519.3 4527.4
4547.5 4574.4 4609.3 4624.1 4671.1 4776 4960.1 5253 5727.4 6424.8
7364.2 8674.4 10645.8 13543.1 17395.9 18621.4 17632.4 16459.2 15161.1 13809.2
11814.9 9232.1 6434.3 3917.3 1546.7 494.5 0
2701.1 3100.2 3557.1 4023.4 4409.1 4642.9 4710.1 4668.5 4569 4425.2
4266.7 4114.8 3964.3 3824.5 3756 3838 4195.4 4829.7 5597 6316
6997.3 7791.5 8877.3 10442.9 13441 17031.7 16299.3 14559 13416.8 12634.7
11520.6 9909.4 7741.8 5388.8 2107.1 346.7 0
2701.1 3127.1 3682.1 4190.1 4595.9 4793.4 4789.4 4618.7 4348.6 4063.7
3793.6 3567.9 3393.2 3291 3391.8 3893.1 4746.4 5789.2 6889.8 8049.5
9318.1 10526.2 11679.2 13016.3 14993.1 17516.8 18007.3 16706.5 15247.1 13751.4
11974.9 9589.6 6764.8 3274.9 1282 143.8 0
2701.1 3168.7 3709 4243.8 4657.7 4856.6 4771.9 4470.9 4090.6 3785.6
3514.1 3297.8 3143.2 3108.3 3399.9 4172.6 5320.2 6762.1 8540 10700.9
13070.1 15506.4 17941.5 20130.6 22618 24905.2 25484.4 24437.5 22441.9 19779.8
16279.1 11458.8 7436.7 4112.1 1983.5 229.8 0
2701.1 3171.4 3715.7 4243.8 4644.3 4821.7 4735.7 4442.7 4065.1 3726.4
3455 3242.7 3102.9 3123.1 3528.9 4440 5754.3 7477.1 9666.2 12157.6
14697.5 17183.5 19684.4 22261.9 25176.6 27295.8 27415.4 25743.7 22830.3 18976.2
14947.4 11102.7 7255.3 4221 1673.1 211 0
2701.1 3171.4 3702.2 4211.6 4578.4 4746.4 4726.2 4536.8 4245.2 3925.3
3640.4 3428.1 3281.6 3269.5 3589.4 4390.3 5564.8 6969.1 8609.9 10429.5
12247.7 14073.9 15829 17592.1 20008.3 22376.1 23009 21830.5 19826.8 17218.5
14306.4 11089.3 8351.9 4973.5 1888.1 166.6 0
2701.1 3135.2 3629.7 4093.3 4429.3 4601.3 4656.4 4625.5 4497.8 4305.6
4092 3886.4 3709 3613.6 3702.2 4136.3 4925.1 5942.4 7026.9 8032.1
9002.3 9854.3 10657.9 11781.3 13918 16064.1 15787.3 13965.1 12282.6 10795
8937.8 6716.5 4505.9 2191.8 615.5 75.3 0
2701.1 3133.8 3575.9 3983.1 4277.4 4441.4 4535.4 4595.9 4626.8 4636.2
4620.1 4574.4 4518 4456.1 4446.7 4555.6 4888.8 5472.1 6289.1 7219
8284.7 9607 11354 13622.4 16006.3 16455.2 13958.3 10786.9 7934 5777.1
4534.1 3312.5 2402.8 1413.7 393.7 16.1 0
2701.1 3059.9 3432.1 3774.8 4024.8 4175.3 4286.8 4383.6 4473.6 4587.8
4711.5 4835.1 4992.3 5142.8 5347.1 5652.1 6091.6 6719.1 7669.2 8964.7
10547.7 12384.7 14567.1 17007.5 17882.3 16593.6 13547.1 10166.1 6865.6 4952
3582.6 2390.7 1439.2 331.9 8.1 0 0
2701.1 3051.8 3401.2 3696.9 3922.6 4059.7 4160.5 4265.3 4364.8 4479
4618.7 4769.2 4956 5160.3 5415.6 5779.8 6282.4 6962.4 7860.1 9009
10496.6 12279.9 13932.8 14892.3 14709.5 13301.2 10691.5 7756.6 4977.5 3538.3
2441.7 1530.6 852 185.4 0 0 0
